Knee Guard Deluxe (Single)

Knee Guard Deluxe (Single)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· The knee pad uses a sliding pad structure that matches the movement of the knee when worn. This keeps shifting to a minimum when bending and stretching.
[Applications]
· For on-site work.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Blue
  • Red
  • Clear
JAN Code

Refine by

  • 4962087701316
  • 4962087701323
  • 4962087701330
  • Clear
Trusco Code

Refine by

  • 368-9891
  • 368-9883
  • 368-9875
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
4962087701330
368-9875
3 Day(s) or more
-

Part Number : NO2210-B
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Body Guard
  • Color
    Blue
  • Size
    Free
  • JAN Code
    4962087701330
  • Trusco Code
    368-9875
  • Mass(g)
    140
1 pc.
Black
4962087701316
368-9883
Quote
-

Part Number : NO2210-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Body Guard
  • Color
    Black
  • Size
    Free
  • JAN Code
    4962087701316
  • Trusco Code
    368-9883
  • Mass(g)
    140
1 pc.
Red
4962087701323
368-9891
Quote
-

Part Number : NO2210-R
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Body Guard
  • Color
    Red
  • Size
    Free
  • JAN Code
    4962087701323
  • Trusco Code
    368-9891
  • Mass(g)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Knee pat structure is a slide pad structure that moves according to the movement of the knee at the time of wearing, so it minimizes deviation during the bending and stretching.

Specification

●SPQ(piece):12

Materials

●Knee part: polyethylene(PE)
●Fabric: PE Sponge

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)