Elbow/Knee Guard

Elbow/Knee Guard

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· A guard for clean rooms made of low resilience urethane.
· Uses stretchy material that delivers a snug fit.

Basic Specifications

  • Product Type
    Body guard
  • Color
    White
  • Size
    L
  • Material
    Polyester, Styrene-Based Elastomer
  • Specifications
    ISO Class5 (Fed/STD Class 100) Equivalent
  • JAN Code
    4580206980116
  • Trusco Code
    331-3174
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
-

Part Number : FC922C-01-L
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Body guard
  • Color
    White
  • Size
    L
  • Material
    Polyester, Styrene-Based Elastomer
  • Specifications
    ISO Class5 (Fed/STD Class 100) Equivalent
  • JAN Code
    4580206980116
  • Trusco Code
    331-3174
  • Mass(g)
    40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)