• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Work Knee Pads

Work Knee Pads

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Reverse side can be easily fastened with Velcro tape.
· A set for both feet.
[Applications]
· Field work.

Basic Specifications

  • Product Type
    Body guard
  • Color
    Black
  • Size
    Configurable
  • Material
    : Polyethylene (PE), Nylon
  • Material: fabric
    Nylon
  • JAN Code
    4989999385380
  • Trusco Code
    765-2721
  • Amount Of Content
    1 Set

Details

Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
3 Day(s) or more
-

Part Number : TNEE-BK
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Body guard
  • Color
    Black
  • Size
    Configurable
  • Material
    : Polyethylene (PE), Nylon
  • Material: fabric
    Nylon
  • JAN Code
    4989999385380
  • Trusco Code
    765-2721
  • Mass(g)
    140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The back side can be fastened easily with velcro tape.
●It is a set for both feet.

Usage

●Site work.

Specification

●Color:Black
●SPQ(set):20

Materials

●Knee part: polyethylene(PE)
●Fabric: Nylon

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)