Multipore™ Sports White Non-Stretch Fastening Tape Blister Pack

Multipore™ Sports White Non-Stretch Fastening Tape Blister Pack

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Non-elastic tape with a unique pliability.
· Allows you to tape quickly and cleanly without wrinkles.
· Doesn't place unnecessary stress on places with curves or multiple layers of tape.
[Applications]
· For short-term use in stabilizing joints, etc.

Basic Specifications

  • Product Type
    Bandaid
  • Color
    White
  • Details Type
    Fixation (Adhesion) Force: Strong
Part Number
Amount Of Content

Refine by

  • 1 Pack (1 pcs)
  • 1 Pack (2 pcs)
  • Clear
Size

Refine by

  • 19mm×12m
  • 38mm×12m
  • Clear
JAN Code

Refine by

  • 4987580179882
  • 4987580179905
  • Clear
Trusco Code

Refine by

  • 753-7425
  • 753-7417
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 pcs)
19mm×12m
4987580179882
753-7417
3 Day(s) or more
-

Part Number : 2980BLP-19
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    Bandaid
  • Color
    White
  • Details Type
    Fixation (Adhesion) Force: Strong
  • Size
    19mm×12m
  • JAN Code
    4987580179882
  • Trusco Code
    753-7417
  • Specifications
    Includes Blister Pack
  • Adhesive
    Hypoallergenic Acrylic Type
  • Base Materials
    Non-Flexible Cotton Cloth
1 Pack (1 pcs)
38mm×12m
4987580179905
753-7425
3 Day(s) or more
-

Part Number : 2980BLP-38
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (1 pcs)

Specificationtitle

  • Product Type
    Bandaid
  • Color
    White
  • Details Type
    Fixation (Adhesion) Force: Strong
  • Size
    38mm×12m
  • JAN Code
    4987580179905
  • Trusco Code
    753-7425
  • Specifications
    Includes Blister Pack
  • Adhesive
    Hypoallergenic Acrylic Type
  • Base Materials
    Non-Flexible Cotton Cloth

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)