• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Multipore™ Sports Regular Expanding Fixing Tape Blister Pack

Multipore™ Sports Regular Expanding Fixing Tape Blister Pack

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· General purpose tape for use in a wide variety of situations.
· Uses firm 70 denier cotton fabric with a water repellent finish and low-allergen acrylic adhesive that causes almost no reactions on skin.
· Can be used worry-free in a wide range of situations; from kinesiology tape to sports.
· This product seeks to eliminate stuffiness and the eruption of rashes.
· Designed to provide the ideal level of elasticity for the movement of skin and muscles. Reduces the discomfort of having tape on skin.

Basic Specifications

  • Product Type
    Bandaid
  • Color
    Discoloration
  • Details Type
    Fixation (Adhesion) Force: Medium
  • Size
    50mm×5m
Part Number
Amount Of Content

Refine by

  • 1 Pack (1 pcs)
  • 1 Pack (2 pcs)
  • Clear
JAN Code

Refine by

  • 4987580179844
  • 4987580179868
  • Clear
Trusco Code

Refine by

  • 753-7352
  • 753-7344
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 pcs)
4987580179844
753-7344
3 Day(s) or more
-

Part Number : 2743BLP-25
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    Bandaid
  • Color
    Discoloration
  • Details Type
    Fixation (Adhesion) Force: Medium
  • Size
    50mm×5m
  • JAN Code
    4987580179844
  • Trusco Code
    753-7344
  • Specifications
    Includes Blister Pack
  • Adhesive
    Hypoallergenic Acrylic Type
  • Base Materials
    70 Denier Fabric
1 Pack (1 pcs)
4987580179868
753-7352
3 Day(s) or more
-

Part Number : 2743BLP-50
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (1 pcs)

Specificationtitle

  • Product Type
    Bandaid
  • Color
    Discoloration
  • Details Type
    Fixation (Adhesion) Force: Medium
  • Size
    50mm×5m
  • JAN Code
    4987580179868
  • Trusco Code
    753-7352
  • Specifications
    Includes Blister Pack
  • Adhesive
    Hypoallergenic Acrylic Type
  • Base Materials
    70 Denier Fabric

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)