• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Blue Bandage (comes with 200)

Blue Bandage (comes with 200)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Type
    Bandaid
  • Color
    Discoloration
  • Details Type
    First-aid band-aid for injuries - with aluminum composite film
  • JAN Code
    4970883003930
  • Trusco Code
    497-3721
  • Amount Of Content
    1 Box (200 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (200 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (200 Sheets)
3 Day(s) or more
-

Part Number : MCB-191
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Bandaid
  • Color
    Discoloration
  • Details Type
    First-aid band-aid for injuries - with aluminum composite film
  • JAN Code
    4970883003930
  • Trusco Code
    497-3721
  • Tray
    Aluminum Composite Film
  • Base Materials
    Polyolefin
  • Mass(g)
    132

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)