Heat-Resistant, Chemical-Resistant Gloves Scorpio

Brand :
ANSELL
Caution
Product Description
[Features]
·It has a heat resistance performance of 15 seconds at 250°C.
·Repeated work at 180°C is possible.
·It has excellent oil and water resistance, and works well not only with high-temperature solids, but also with high-temperature steam and liquids.
·It has both excellent heat resistance and chemical resistance.
[Applications]
·Handling of chemicals in plating and etching processes.
·Handling of objects with high temperature or high temperature liquid adhered.
Specification
●Color:Black●SPQ(pair):1
●Material Momentary Instantaneous Heat Resistant Temperature: 250°C/15 secs
●Thickness: 1.7mm
Materials
●Front: Neoprene●Back: Thermal Liner(heat insulation)