• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Work Shoes, Win Job CP502

Work Shoes, Win Job CP502

Everyday walking-type work shoes that support the safety of managers and supervisors.
[Features]
· JSAA Class A certified product uses glass fiber-reinforced resin for the toe box, and αGEL and synthetic rubber for the sole.
· Excellent grip performance is achieved through incorporating innovation in design and rubber compounds into the shoe's sole.
· The sole's heel area is equipped with a shock-absorbing gel material to provide enhanced cushioning.
· Provides good arch support using a solid SRB insole, reducing load on the feet.
· Incorporates oil resistant rubber that oil won't easily deteriorate.
[Applications]
· Ideal for managers and supervisors of work sites.

Part Number

Configured Part Number is shown.

Part Number
FCP502.90-22.5
FCP502.90-23.0
FCP502.90-23.5
FCP502.90-24.0
FCP502.90-24.5
FCP502.90-25.0
FCP502.90-25.5
FCP502.90-26.0
FCP502.90-26.5
FCP502.90-27.0
FCP502.90-27.5
FCP502.90-28.0
FCP502.90-29.0
FCP502.90-30.0
Part NumberVolume DiscountDays to ShipSize
(cm)
JAN Code Trusco Code Mass
(g)
Specifications Pressure-resistant load Toe box material Shoe sole material Upper Cover Material Amount Of Content
3 Day(s) or more 22.54994807764707494-4909Around 728 g (Measuring 26.5 cm)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberBody/Synthetic Fiber, Reinforced/Artificial Leather1 Pair
3 Day(s) or more 234994807764714494-4917Around 728 g (Measuring 26.5 cm)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberBody/Synthetic Fiber, Reinforced/Artificial Leather1 Pair
4 Day(s) or more 23.54994807764721494-4925Around 728 g (Measuring 26.5 cm)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberBody/Synthetic Fiber, Reinforced/Artificial Leather1 Pair
3 Day(s) or more 244994807764738494-4933Around 728 g (Measuring 26.5 cm)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberBody/Synthetic Fiber, Reinforced/Artificial Leather1 Pair
4 Day(s) or more 24.54994807764745494-4941Around 728 g (Measuring 26.5 cm)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberBody/Synthetic Fiber, Reinforced/Artificial Leather1 Pair
3 Day(s) or more 254994807764752494-4950Around 728 g (Measuring 26.5 cm)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberBody/Synthetic Fiber, Reinforced/Artificial Leather1 Pair
4 Day(s) or more 25.54994807764769494-4968Around 728 g (Measuring 26.5 cm)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberBody/Synthetic Fiber, Reinforced/Artificial Leather1 Pair
4 Day(s) or more 264994807764776494-4976Around 728 g (Measuring 26.5 cm)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberBody/Synthetic Fiber, Reinforced/Artificial Leather1 Pair
3 Day(s) or more 26.54994807764783494-4984Around 728 g (Measuring 26.5 cm)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberBody/Synthetic Fiber, Reinforced/Artificial Leather1 Pair
4 Day(s) or more 274994807764790494-4992Around 728 g (Measuring 26.5 cm)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberBody/Synthetic Fiber, Reinforced/Artificial Leather1 Pair
4 Day(s) or more 27.54994807764806494-5000Around 728 g (Measuring 26.5 cm)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberBody/Synthetic Fiber, Reinforced/Artificial Leather1 Pair
4 Day(s) or more 284994807764813494-5018Around 728 g (Measuring 26.5 cm)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberBody/Synthetic Fiber, Reinforced/Artificial Leather1 Pair
3 Day(s) or more 294994807764820494-5026Around 728 g (Measuring 26.5 cm)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberBody/Synthetic Fiber, Reinforced/Artificial Leather1 Pair
3 Day(s) or more 304994807764837494-5034Around 728 g (Measuring 26.5 cm)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberBody/Synthetic Fiber, Reinforced/Artificial Leather1 Pair

Loading...

  1. 1

Basic Information

Product Type Work shoes Shape Low-top shoe Toe box Available
Upper Type String Type Collar Black Antistatic Function NA
Oil Resistance NA Standard JSAA standard product Color Details Black
Foot width size EEE Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)