• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Agricultural Rubber-soled Socks JITSUYO (5 pcs)

Agricultural Rubber-soled Socks JITSUYO (5 pcs)

A durable tabi boot with rubberized, water-resistant uppers that is ideal for civil engineering and agriculture.
[Features]
· Rubberized water-resistant uppers make them ideal for muddy days and morning dew.
· Bottom pattern that will not easily leave an uneven footprint in a farm field.
[Applications]
· For public works and agriculture.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JITSUYO5-BK-220
JITSUYO5-BK-225
JITSUYO5-BK-230
JITSUYO5-BK-235
JITSUYO5-BK-240
JITSUYO5-BK-245
JITSUYO5-BK-250
JITSUYO5-BK-255
JITSUYO5-BK-260
JITSUYO5-BK-265
JITSUYO5-BK-270
JITSUYO5-BK-280
Part NumberVolume DiscountDays to ShipSize
(cm)
JAN Code Trusco Code Weight
(g)
Amount Of Content
3 Day(s) or more 224982841212209760-03054401 Pair
3 Day(s) or more 22.54982841212216760-03134601 Pair
3 Day(s) or more 234982841212223760-03214801 Pair
4 Day(s) or more 23.54982841212230760-03305001 Pair
3 Day(s) or more 244982841212247760-03485201 Pair
3 Day(s) or more 24.54982841212254760-03565401 Pair
3 Day(s) or more 254982841212261760-03645601 Pair
4 Day(s) or more 25.54982841212278760-03725801 Pair
3 Day(s) or more 264982841212285760-03816001 Pair
3 Day(s) or more 26.54982841212292760-03996201 Pair
3 Day(s) or more 274982841212308760-04026401 Pair
3 Day(s) or more 284982841212322760-04116601 Pair

Loading...

  1. 1

Basic Information

Product Model Work shoes Shape Half boots Toecap None
Instep cover type Without laces Color Black series Antistatic shoes x
Oil Resistant None Standard Without standards Color Detail Black
Material (Upper) Cotton Material (Bottom) Rubber Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)