• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Agricultural Rubber-soled Socks Rounded Tip (5 pcs)

Agricultural Rubber-soled Socks Rounded Tip (5 pcs)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Rounded toe tips make them the ideal tabi boots for civil engineering and agriculture.
[Features]
· Sticky, high-grip type with thick bottoms
· The rubberized water-resistant uppers make them also effective for muddy days and morning dew.
· Bottom pattern that will not easily leave an uneven footprint in a farm field.
[Applications]
· For public works and agriculture.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 23
  • 24
  • 25
  • 26
  • 27
  • 28
  • Clear
JAN Code

Refine by

  • 4982841327224
  • 4982841327248
  • 4982841327262
  • 4982841327286
  • 4982841327309
  • 4982841327323
  • Clear
Trusco Code

Refine by

  • 760-1565
  • 760-1557
  • 760-1549
  • 760-1531
  • 760-1522
  • 760-1514
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
23
4982841327224
760-1514
3 Day(s) or more
-

Part Number : SAKIMARU5-BK-230
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Half boots
  • Toecap
    None
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    23
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Detail
    Black
  • Material (Upper)
    Cotton
  • Material (Bottom)
    Rubber
  • JAN Code
    4982841327224
  • Trusco Code
    760-1514
  • Weight(g)
    360
1 Pair
24
4982841327248
760-1522
3 Day(s) or more
-

Part Number : SAKIMARU5-BK-240
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Half boots
  • Toecap
    None
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    24
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Detail
    Black
  • Material (Upper)
    Cotton
  • Material (Bottom)
    Rubber
  • JAN Code
    4982841327248
  • Trusco Code
    760-1522
  • Weight(g)
    400
1 Pair
25
4982841327262
760-1531
3 Day(s) or more
-

Part Number : SAKIMARU5-BK-250
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Half boots
  • Toecap
    None
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Detail
    Black
  • Material (Upper)
    Cotton
  • Material (Bottom)
    Rubber
  • JAN Code
    4982841327262
  • Trusco Code
    760-1531
  • Weight(g)
    440
1 Pair
26
4982841327286
760-1549
3 Day(s) or more
-

Part Number : SAKIMARU5-BK-260
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Half boots
  • Toecap
    None
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    26
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Detail
    Black
  • Material (Upper)
    Cotton
  • Material (Bottom)
    Rubber
  • JAN Code
    4982841327286
  • Trusco Code
    760-1549
  • Weight(g)
    480
1 Pair
27
4982841327309
760-1557
3 Day(s) or more
-

Part Number : SAKIMARU5-BK-270
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Half boots
  • Toecap
    None
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    27
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Detail
    Black
  • Material (Upper)
    Cotton
  • Material (Bottom)
    Rubber
  • JAN Code
    4982841327309
  • Trusco Code
    760-1557
  • Weight(g)
    500
1 Pair
28
4982841327323
760-1565
4 Day(s) or more
-

Part Number : SAKIMARU5-BK-280
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Half boots
  • Toecap
    None
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    28
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Detail
    Black
  • Material (Upper)
    Cotton
  • Material (Bottom)
    Rubber
  • JAN Code
    4982841327323
  • Trusco Code
    760-1565
  • Weight(g)
    520

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)