Tactical Boots - DELTA-8 Side-Zipper

Tactical Boots - DELTA-8 Side-Zipper

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 26
  • 26.5
  • 27
  • 27.5
  • 28.5
  • 29
  • Clear
JAN Code

Refine by

  • 0098771537726
  • 0098771537733
  • 0098771537740
  • 0098771537757
  • 0098771537771
  • 0098771537788
  • Clear
Trusco Code

Refine by

  • 759-0547
  • 759-0521
  • 759-0512
  • 759-0504
  • 773-7793
  • 773-7785
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
26
0098771537726
773-7785
5 Day(s) or more
-

Part Number : E02348EW7
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Toe box
    None
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    26
  • Antistatic Function
    x
  • Oil Resistance
    None
  • Standard
    Without standards
  • Detail Type
    Non-metal (material is safe for airport security so can be worn on an airplane)
  • JAN Code
    0098771537726
  • Trusco Code
    773-7785
  • Material Quality
    · Leather · Nylon upper
  • Specifications
    Manufacturing method of cement (Manufacturing method that bonds the upper leather with the sole instead of sewing them. It makes it harder for water to enter.)
1 Pair
26.5
0098771537733
773-7793
Quote
-

Part Number : E02348EW7.5
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Toe box
    None
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    26.5
  • Antistatic Function
    x
  • Oil Resistance
    None
  • Standard
    Without standards
  • Detail Type
    Non-metal (material is safe for airport security so can be worn on an airplane)
  • JAN Code
    0098771537733
  • Trusco Code
    773-7793
  • Material Quality
    · Leather · Nylon upper
  • Specifications
    Manufacturing method of cement (Manufacturing method that bonds the upper leather with the sole instead of sewing them. It makes it harder for water to enter.)
1 Pair
27
0098771537740
759-0512
4 Day(s) or more
-

Part Number : E02348EW8
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Toe box
    None
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    27
  • Antistatic Function
    x
  • Oil Resistance
    None
  • Standard
    Without standards
  • Detail Type
    Non-metal (material is safe for airport security so can be worn on an airplane)
  • JAN Code
    0098771537740
  • Trusco Code
    759-0512
  • Material Quality
    · Leather · Nylon upper
  • Specifications
    Manufacturing method of cement (Manufacturing method that bonds the upper leather with the sole instead of sewing them. It makes it harder for water to enter.)
1 Pair
27.5
0098771537757
759-0521
4 Day(s) or more
-

Part Number : E02348EW8.5
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Toe box
    None
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    27.5
  • Antistatic Function
    x
  • Oil Resistance
    None
  • Standard
    Without standards
  • Detail Type
    Non-metal (material is safe for airport security so can be worn on an airplane)
  • JAN Code
    0098771537757
  • Trusco Code
    759-0521
  • Material Quality
    · Leather · Nylon upper
  • Specifications
    Manufacturing method of cement (Manufacturing method that bonds the upper leather with the sole instead of sewing them. It makes it harder for water to enter.)
1 Pair
28.5
0098771537771
759-0547
Quote
-

Part Number : E02348EW9.5
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Toe box
    None
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    28.5
  • Antistatic Function
    x
  • Oil Resistance
    None
  • Standard
    Without standards
  • Detail Type
    Non-metal (material is safe for airport security so can be worn on an airplane)
  • JAN Code
    0098771537771
  • Trusco Code
    759-0547
  • Material Quality
    · Leather · Nylon upper
  • Specifications
    Manufacturing method of cement (Manufacturing method that bonds the upper leather with the sole instead of sewing them. It makes it harder for water to enter.)
1 Pair
29
0098771537788
759-0504
4 Day(s) or more
-

Part Number : E02348EW10
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Toe box
    None
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    29
  • Antistatic Function
    x
  • Oil Resistance
    None
  • Standard
    Without standards
  • Detail Type
    Non-metal (material is safe for airport security so can be worn on an airplane)
  • JAN Code
    0098771537788
  • Trusco Code
    759-0504
  • Material Quality
    · Leather · Nylon upper
  • Specifications
    Manufacturing method of cement (Manufacturing method that bonds the upper leather with the sole instead of sewing them. It makes it harder for water to enter.)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)