• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Camouflage Long Boots (With Toe Core)

Camouflage Long Boots (With Toe Core)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Multicolor
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Material: Back Cover
    PVC
  • Material: Sole
    PVC Oil-resistant Bottom
  • Material: Toecap
    Made of Steel
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Product Model

Refine by

  • Work shoes
  • Clear
Size(cm)

Refine by

  • 24
  • 25
  • 26
  • 27
  • 28
  • 29
  • Clear
Size

Refine by

  • 24
  • 25
  • 26
  • 27
  • 28
  • 29
  • Clear
JAN Code

Refine by

  • 4932514467832
  • 4932514467849
  • 4932514467856
  • 4932514467863
  • 4932514467870
  • 4932514467887
  • Clear
Trusco Code

Refine by

  • 422-2997
  • 422-2989
  • 422-2971
  • 422-2962
  • 422-2954
  • 422-2946
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Work shoes
24
24
4932514467832
422-2946
3 Day(s) or more
-

Part Number : 65902-015-24.0
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Multicolor
  • Size(cm)
    24
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Size
    24
  • Material: Back Cover
    PVC
  • Material: Sole
    PVC Oil-resistant Bottom
  • Material: Toecap
    Made of Steel
  • JAN Code
    4932514467832
  • Trusco Code
    422-2946
  • Foot Width (Foot Circumference) Measurement based on JIS Standard
    EEE
1 Pair
-
25
25
4932514467849
422-2954
3 Day(s) or more
-

Part Number : 65902-015-25.0
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    -
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Multicolor
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Size
    25
  • Material: Back Cover
    PVC
  • Material: Sole
    PVC Oil-resistant Bottom
  • Material: Toecap
    Made of Steel
  • JAN Code
    4932514467849
  • Trusco Code
    422-2954
  • Foot Width (Foot Circumference) Measurement based on JIS Standard
    EEE
1 Pair
-
26
26
4932514467856
422-2962
3 Day(s) or more
-

Part Number : 65902-015-26.0
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    -
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Multicolor
  • Size(cm)
    26
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Size
    26
  • Material: Back Cover
    PVC
  • Material: Sole
    PVC Oil-resistant Bottom
  • Material: Toecap
    Made of Steel
  • JAN Code
    4932514467856
  • Trusco Code
    422-2962
  • Foot Width (Foot Circumference) Measurement based on JIS Standard
    EEE
1 Pair
-
27
27
4932514467863
422-2971
3 Day(s) or more
-

Part Number : 65902-015-27.0
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    -
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Multicolor
  • Size(cm)
    27
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Size
    27
  • Material: Back Cover
    PVC
  • Material: Sole
    PVC Oil-resistant Bottom
  • Material: Toecap
    Made of Steel
  • JAN Code
    4932514467863
  • Trusco Code
    422-2971
  • Foot Width (Foot Circumference) Measurement based on JIS Standard
    EEE
1 Pair
-
28
28
4932514467870
422-2989
4 Day(s) or more
-

Part Number : 65902-015-28.0
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    -
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Multicolor
  • Size(cm)
    28
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Size
    28
  • Material: Back Cover
    PVC
  • Material: Sole
    PVC Oil-resistant Bottom
  • Material: Toecap
    Made of Steel
  • JAN Code
    4932514467870
  • Trusco Code
    422-2989
  • Foot Width (Foot Circumference) Measurement based on JIS Standard
    EEE
1 Pair
-
29
29
4932514467887
422-2997
3 Day(s) or more
-

Part Number : 65902-015-29.0
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    -
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Multicolor
  • Size(cm)
    29
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Size
    29
  • Material: Back Cover
    PVC
  • Material: Sole
    PVC Oil-resistant Bottom
  • Material: Toecap
    Made of Steel
  • JAN Code
    4932514467887
  • Trusco Code
    422-2997
  • Foot Width (Foot Circumference) Measurement based on JIS Standard
    EEE

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)