Eslon Tape 10 m Long Type

Eslon Tape 10 m Long Type

[Features]
· Vinyl tape with excellent electrical insulation and weather resistance, and good workability.
· JIS standard compliant product (JIS C 2336).
[Applications]
· For general wiring construction and wiring color coding.

Part Number

Configured Part Number is shown.

V360K01

Part Number
V360K01
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
Cutting Method Amount Of Content
3 Day(s) or more -10 – 60Can cut by hand1 Roll

Loading...

  1. 1

Basic Information

Color Black Color Width(mm) 19 Length(m) 10
Thickness(mm) 0.2 Color Detail Black Adhesive Strength 1.5N/10mm
Tensile Strength 29.4N/10mm JAN Code 4562126582908 Trusco Code 471-1653
Amount Of Content 1 Roll

Please check the type/dimensions/specifications of the part V360K01 in the Eslon Tape 10 m Long Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)