Waterproof soft tape, long

Waterproof soft tape, long

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· 30 m long type which can be cut to the necessary length without waste.
[Applications]
· For preventing intrusion of drafts/dust.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    30
  • Thickness(mm)
    10
  • Adhesiveness
    13.5N/25mm
  • Color Details
    Black
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 12
  • 15
  • Clear
JAN Code

Refine by

  • 4904140243104
  • 4904140243203
  • Clear
Trusco Code

Refine by

  • 497-5995
  • 497-5987
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12
4904140243104
497-5987
4 Day(s) or more
-

Part Number : E1310
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    12
  • Length(m)
    30
  • Thickness(mm)
    10
  • Adhesiveness
    13.5N/25mm
  • Color Details
    Black
  • JAN Code
    4904140243104
  • Trusco Code
    497-5987
  • Mass
    1000
1 Roll
15
4904140243203
497-5995
4 Day(s) or more
-

Part Number : E1320
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    15
  • Length(m)
    30
  • Thickness(mm)
    10
  • Adhesiveness
    13.5N/25mm
  • Color Details
    Black
  • JAN Code
    4904140243203
  • Trusco Code
    497-5995
  • Mass
    1100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)