Crack Repair Agent ei Plus Pack【2 Pieces Per Package】

Crack Repair Agent ei Plus Pack
  • On Sale Till 31/07/2018

[Features]
· Blocks cracks and suppresses deterioration of concrete structures with simple application.
[Applications]
· For repairing cracks of 0.5 mm or less in concrete structures, etc.

Part Number

Configured Part Number is shown.

Part Number
BEI994CE
BEI994CG
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipTrusco Code Color Details Capacity
(kg)
Operating Temperature
(°C)
Specifications Amount Of Content

2 Pieces Per Package

10 Day(s) or more 479-6098Transparent white, reddish-brown115 to 35 (For Summer)Permeable Type1 Set

2 Pieces Per Package

10 Day(s) or more 479-6101Transparent white, brown15 to 15 (for Winter)Permeable Type1 Set

Loading...

  1. 1

Basic Information

Product Type Repair Material for Concrete Color White Amount Of Content 1 Set

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)