Hydraulic coupling

Hydraulic coupling

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Hydraulic coupling.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Details Type
    : Hose Side Coupling (Male)
  • Max Operating Pressure(MPa)
    70
  • JAN Code
    4967521328067
  • Trusco Code
    418-3045
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
HCM
1 pc.
Quote
-

Part Number : HCM
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Details Type
    : Hose Side Coupling (Male)
  • Max Operating Pressure(MPa)
    70
  • JAN Code
    4967521328067
  • Trusco Code
    418-3045
  • Mass(g)
    122
  • Specification 1
    Connection screw diameter (R): 3/8
  • Included fittings
    Coupler (Male): HCM
  • Compatible Model
    HH2 (hose)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)