• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Frame Card

Frame Card

[Features]
· Dolly convenient for transporting long objects. Can also be used for small loads if a board is placed on the cargo bed.
· Can be folded compactly for convenient storage.
· Pipes can be inserted in the corner sockets to prevent load displacement.

Part Number

Configured Part Number is shown.

CAC-B400

Features

●By inserting a single pipe into the four corners socket, you can use it as a slip prevention for your luggage.

Specification

●Equal Load(kg):200
●Caster Diameter(mm):125
●SPQ(piece):1
●Compatible Single Pipe: Diameter 48.6mm
●Flexible Caster x 2, Caster with Flexible Stopper x 2 each

Materials

●Loading Platform: Aluminum Alloy(alumite)
●Caster Brackets: Steel
●Wheel: Rubber(SBR)
Part Number
CAC-B400
Part NumberVolume DiscountDays to ShipLoad Resistance
(kg)
Compatible Single Pipe
(mm)
Specifications Amount Of Content
7 Day(s) or more 200Diameter 48.6Swivel Casters and Swivel Casters with Stopper, 2 Pieces Each1 unit

Loading...

  1. 1

Basic Information

Product Type Dolly Plates Loading Platform Material Made of Aluminum Main body: option Body
Caster Diam.(mm) 125 Trusco Code 773-2937 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part CAC-B400 in the Frame Card series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)