Lightweight Pruning Shears Total Length (mm) 750

Brand :
ARS
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Features]
· Light but strong high-tech refined shears.
· 30% higher grip strength.
· Economical due to replaceable blade.
[Applications]
· For shaping hedges
· Cutting grass.
Features
●Sharp sharpness and light handling, we support beautiful finish of professional attention.Usage
●For cutting grass.Specification
●Cutting Performance(mm):6●Blade Length(mm):180
●Total Length(mm):750
●SPQ(piece):5
Materials
●Blade: High Carbon Knife Steel●Handle: Aluminum Die-cast