Sieve

Sieve

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Easy-to-wash design and the materials have undergone anti-bacterial treatment for peace of mind.
[Applications]
· Can be used as a colander

Basic Specifications

  • Product Model
    Round
  • Material
    PP
  • Height (Outer Dimension)(mm)
    ~ 150
  • Width (Outer Dimension)(mm)
    ~ 300
  • Depth (Outer Dimension)(mm)
    201 ~ 300
  • Color
    White
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions: Width(mm)

Refine by

  • 209
  • 234
  • Clear
External Dimensions: Depth(mm)

Refine by

  • 229
  • 252
  • Clear
External Dimensions: Height(mm)

Refine by

  • 88
  • 98
  • Clear
JAN Code

Refine by

  • 4971881134343
  • 4971881134367
  • Clear
Trusco Code

Refine by

  • 773-1566
  • 773-1558
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
209
229
88
4971881134343
773-1558
3 Day(s) or more
-

Part Number : GHAH390
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Round
  • Material
    PP
  • Height (Outer Dimension)(mm)
    ~ 150
  • Width (Outer Dimension)(mm)
    ~ 300
  • Depth (Outer Dimension)(mm)
    201 ~ 300
  • Color
    White
  • External Dimensions: Width(mm)
    209
  • External Dimensions: Depth(mm)
    229
  • External Dimensions: Height(mm)
    88
  • JAN Code
    4971881134343
  • Trusco Code
    773-1558
1 pc.
234
252
98
4971881134367
773-1566
3 Day(s) or more
-

Part Number : GHAH392
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Round
  • Material
    PP
  • Height (Outer Dimension)(mm)
    ~ 150
  • Width (Outer Dimension)(mm)
    ~ 300
  • Depth (Outer Dimension)(mm)
    201 ~ 300
  • Color
    White
  • External Dimensions: Width(mm)
    234
  • External Dimensions: Depth(mm)
    252
  • External Dimensions: Height(mm)
    98
  • JAN Code
    4971881134367
  • Trusco Code
    773-1566

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)