• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Mokomo Duster

Click this image to zoom it.

Move the mouse over the image to zoom

Mokomo Duster

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· For dusting areas at hand and gaps in furniture, home appliance, etc.
[Material]
· Handle: Steel / Mop Yarn: Polyester

Basic Specifications

  • Product Type
    Duster
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Long
  • Medium
  • Short
  • Clear
Overall Length(cm)

Refine by

  • 55.5
  • 64.5~82
  • 100.5~154.5
  • Clear
JAN Code

Refine by

  • 4970190414917
  • 4970190414924
  • 4970190414931
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Short
55.5
4970190414917
6 Day(s) or more
-

Part Number : MC418
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Duster
  • Details Type
    Short
  • Overall Length(cm)
    55.5
  • JAN Code
    4970190414917
  • Package Size (W×H×D)(mm)
    150×620×50
  • Package Weight(g)
    138
1 pc.
Medium
64.5~82
4970190414924
6 Day(s) or more
-

Part Number : MC419
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Duster
  • Details Type
    Medium
  • Overall Length(cm)
    64.5~82
  • JAN Code
    4970190414924
  • Package Size (W×H×D)(mm)
    150×710×50
  • Package Weight(g)
    203
1 pc.
Long
100.5~154.5
4970190414931
6 Day(s) or more
-

Part Number : MC420
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Duster
  • Details Type
    Long
  • Overall Length(cm)
    100.5~154.5
  • JAN Code
    4970190414931
  • Package Size (W×H×D)(mm)
    150×1070×50
  • Package Weight(g)
    333

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)