• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Chemical Mop WideX Spare

Click this image to zoom it.

Move the mouse over the image to zoom

Chemical Mop WideX Spare

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Trap dust with static by wiping this lightly.
· Wide type refill yarn.
[Material]
· 40% Polyester, 30% Rayon, 30% Acrylic

Basic Specifications

  • Product Type
    Other
  • Other
    Spare
  • Width(mm)
    460
  • JAN Code
    4970190348175
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
-

Part Number : SP202
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Spare
  • Width(mm)
    460
  • JAN Code
    4970190348175
  • Package Size (W×H×D)(mm)
    120×230×65
  • Package Weight(g)
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)