• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

SCR1200 Full CAP Half

SCR1200 Full CAP Half

[Features]
· Electrostatic discharge protection is especially important in a work environments where dirt and dust are the enemy.
· The function of electrostatic shoes is to dissipate static electricity that has been generated in the body quickly and safely through the shoes and floor and into the ground.
· Slip-resistant soles and superior electrostatic functionality, with abundant variation in design.
· Supports a wide range of applications, from electronic equipment manufacturing to clean room work.
· Use of the new material "Super PU" in the sole of this shoe gives it excellent slip resistance and wear resistance.
· High levels of cushioning reduce fatigue from work requiring standing for long periods.
· A toe guard protects the toe leather.

Part Number

Configured Part Number is shown.

Part Number
1703080706
1703080707
1703080708
1703080709
1703080710
1703080711
1703080712
1703080713
1703080714
1703080715
Part NumberVolume DiscountDays to ShipSize
(cm)
JAN Code Material Quality Weight Specifications Number included
(Foot)
Shoe sole material Cylinder Part Material Quantity
6 Day(s) or more 23.54979058861801Artificial leather840With toe guardWide ResinNew polyurethane foam 2 layered soles (Super PU)Polyester/Polyester Mesh1 Pair
6 Day(s) or more 244979058861818Artificial leather840With toe guardWide ResinNew polyurethane foam 2 layered soles (Super PU)Polyester/Polyester Mesh1 Pair
6 Day(s) or more 24.54979058861825Artificial leather840With toe guardWide ResinNew polyurethane foam 2 layered soles (Super PU)Polyester/Polyester Mesh1 Pair
6 Day(s) or more 254979058861832Artificial leather840With toe guardWide ResinNew polyurethane foam 2 layered soles (Super PU)Polyester/Polyester Mesh1 Pair
6 Day(s) or more 25.54979058861849Artificial leather840With toe guardWide ResinNew polyurethane foam 2 layered soles (Super PU)Polyester/Polyester Mesh1 Pair
6 Day(s) or more 264979058861856Artificial leather840With toe guardWide ResinNew polyurethane foam 2 layered soles (Super PU)Polyester/Polyester Mesh1 Pair
6 Day(s) or more 26.54979058861863Artificial leather840With toe guardWide ResinNew polyurethane foam 2 layered soles (Super PU)Polyester/Polyester Mesh1 Pair
6 Day(s) or more 274979058861870Artificial leather840With toe guardWide ResinNew polyurethane foam 2 layered soles (Super PU)Polyester/Polyester Mesh1 Pair
6 Day(s) or more 27.54979058861887Artificial leather840With toe guardWide ResinNew polyurethane foam 2 layered soles (Super PU)Polyester/Polyester Mesh1 Pair
6 Day(s) or more 284979058861894Artificial leather840With toe guardWide ResinNew polyurethane foam 2 layered soles (Super PU)Polyester/Polyester Mesh1 Pair

Loading...

  1. 1

Basic Information

Product Model Work shoes Shape Half boots Toecap Included
Instep cover type Fastener Color White series Antistatic shoes
Oil Resistant None Standard JIS standard product Manufacturing Method I Type
Color Details White Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)