Potassium Iodide Starch Test Paper

Potassium Iodide Starch Test Paper

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Detects the presence/absence of oxidants such as free chlorine (Cl2), nitrous acid (NO2^-) and hydrogen peroxide.
· The white test paper changes to dark blue when it detects any of these compounds.

Basic Specifications

  • Product Model
    Test Paper
  • pH Measurement Area
    0–11
  • Maker Part Number
    JT01910
  • TGK Code
    0007440111
  • Amount Of Content
    20 sheets/book x 10 books
Part Number
Amount Of Content

Refine by

  • 20 sheets/book x 10 books
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20 sheets/book x 10 books
5 Day(s) or more
-

Part Number : 0007-44-01-11
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 20 sheets/book x 10 books

Specificationtitle

  • Product Model
    Test Paper
  • pH Measurement Area
    0–11
  • Maker Part Number
    JT01910
  • TGK Code
    0007440111
  • Feature 1
    Dimensions (mm): width 10 x length 60
  • Feature 2
    Detection Limit: 5 to 200 mg/l. (ppm); Discoloration: White to Dark Blue
  • Feature 3
    Book Type, Plastic Case Included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)