pH Test Paper Standard【1-3 Pieces Per Package】

pH Test Paper Standard

[Features]
· Contained in a special structured plastic dispenser that has a color scale and is easy to use, and are individually boxed.
· The tip of the test paper is hidden in the dispenser when not in use, but by turning one side of the dispenser at the time of use, the tip will come out.
· Pull out any length and turn the one side of the dispenser in the opposite direction and use the edge to cut the test paper, then the tip will return back into the dispenser.

Part Number

Configured Part Number is shown.

Part Number
0007-44-10-01
0007-44-10-02
0007-44-10-03
0007-44-10-04
0007-44-10-05
0007-44-10-06
0007-44-10-07
0007-44-10-08
0007-44-10-09
0007-44-10-10
0007-44-10-11
0007-44-10-12
0007-44-10-13
0007-44-10-91
0007-44-10-92
0007-44-10-93
0007-44-10-94
0007-44-10-95
0007-44-10-96
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShippH Measurement Area Maker Part Number TGK Code Feature 1 Feature 2 Feature 3 Amount Of Content
5 Day(s) or more 1.0~11.0MN902010007441001Dimensions (mm) 7 X 5 m rollpH Measurement Effective Range: 1.0-2.0-3.0-4.0-5.0-6.0-7.0-8.0-9.0-10.0-11.0Type: for Wide Area, in Plastic Case1 Roll
5 Day(s) or more 1.0~14.0MN902040007441002Dimensions (mm) 7 X 5 m rollpH Measurement Effective Range: 1.0-2.0-3.0-5.0-6.0-7.0-8.0-9.0-10.0-12.0-14.0Type: for Wide Area, in Plastic Case1 Roll
Quote 0.5~5.5MN902050007441003Dimensions (mm) 7 X 5 m rollpH Measurement Effective Range: 0.5-1.0-1.5-2.0-2.5-3.0-3.5-4.0-4.5-5.0-5.5Type: for Narrow Area, in Plastic Case1 Roll
Quote 4.0~7.0MN902070007441004Dimensions (mm) 7 X 5 m rollpH Measurement Effective Range: 4.0-4.3-4.6-4.9-5.2-5.5-5.8-6.1-6.4-6.7-7.0Type: for Narrow Area, in Plastic Case1 Roll
Quote 5.5~9.0MN902090007441005Dimensions (mm) 7 X 5 m rollpH Measurement Effective Range: 5.5-6.0-6.5-7.0-7.5-8.0-8.5-9.0Type: for Narrow Area, in Plastic Case1 Roll
Quote 6.4~8.0MN902100007441006Dimensions (mm) 7 X 5 m rollpH Measurement Effective Range: <6.4-6.4-6.6-6.8-7.0-7.2-7.4-7.6-7.8-8.0->8.0Type: for Narrow Area, in Plastic Case1 Roll
Quote 7.2~9.7MN902110007441007Dimensions (mm) 7 X 5 m rollpH Measurement Effective Range: <7.2-7.2-7.5-7.8-8.1-8.4-8.7-9.0-9.3-9.7->9.7Type: for Narrow Area, in Plastic Case1 Roll
Quote 8.0 to 10.0MN902120007441008Dimensions (mm) 7 X 5 m rollpH Measurement Effective Range: 8.0-8.2-8.4-8.7-9.0-9.2-9.6-10.0Type: for Narrow Area, in Plastic Case1 Roll
Quote 9.0~13.0MN902130007441009Dimensions (mm) 7 X 5 m rollpH Measurement Effective Range: 9.0-9.5-10.0-10.5-11.0-11.5-12.0-12.5-13.0Type: for Narrow Area, in Plastic Case1 Roll
Quote 12.0~14.0MN902140007441010Dimensions (mm) 7 X 5 m rollpH Measurement Effective Range: 12.0-12.5-13.0-13.5-14.0Type: for Narrow Area, in Plastic Case1 Roll
Quote -MN902180007441011Dimensions (mm) 7 X 5 m rollpH Measurement Zone: Set of 1 each of 0.5-5.5, 5.5-9.0, 9.0-13.0Type: TRI-BOX, in Plastic Case3 turns

3 Pieces Per Package

Quote 1.0~11.0MN902020007441012Dimensions (mm) 7 X 5 m rollFor MN90201 Refill (No Color Scale)Type: for Replacement, in Plastic Case1 Box (3 Rolls)

3 Pieces Per Package

Quote 1.0~14.0MN902240007441013Dimensions (mm) 7 X 5 m rollFor MN90204 Refill (No Color Scale)Type: for Replacement, in Plastic Case1 Box (3 Rolls)
Quote 0.5~5.5MN902250007441091Dimensions (mm) 7 X 5 m rollSummary: MN90205 refill (no color scale)Type: for Replacement, in Plastic Case1 Box (3 Rolls)
Quote 4.0~7.0MN902270007441092Dimensions (mm) 7 X 5 m rollNote: for MN90207 Refill (No Color Scale)Type: for Replacement, in Plastic Case1 Box (3 Rolls)
Quote 5.5~9.0MN902290007441093Dimensions (mm) 7 X 5 m rollNote: for MN90209 Refill (No Color Scale)Type: for Replacement, in Plastic Case1 Box (3 Rolls)
Quote 6.4~8.0MN902300007441094Dimensions (mm) 7 X 5 m rollNote: for MN90210 Refill (No Color Scale)Type: for Replacement, in Plastic Case1 Box (3 Rolls)
Quote 7.2~9.7MN902310007441095Dimensions (mm) 7 X 5 m rollNote: for MN90211 Refill (No Color Scale)Type: for Replacement, in Plastic Case1 Box (3 Rolls)
Quote 9.0~13.0MN902330007441096Dimensions (mm) 7 X 5 m rollNote: for MN90213 Refill (No Color Scale)Type: for Replacement, in Plastic Case1 Box (3 Rolls)

Loading...

  1. 1

Basic Information

Product Model Test Paper Product Name pH Test Paper Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)