Stripe pH Test Paper

Stripe pH Test Paper

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A test paper with 5 to 12 step color scale, an indicator and a coloration part (the part without a scale in the center) integrated into the design.
· Preparing a separate color scale is not required and comparing and verifying can be carried out easily.
· Optimal for the pH measurement of colored or stained solutions as well as muddy solutions. Measurement can be performed easily just by soaking all color zones of the test paper in the sample solution for about 3 seconds, and then comparing and verifying the center coloration portion with the matching color in the upper and lower color scales.
· The white portions between each color scale do not absorb the sample solution, so the differences between the scales can also be accurately determined.
· Even with harmful sample solutions, the hydrophobic part (silicon-coated) at the uppermost portion of the color scale protects fingertips from contamination due to capillary effect.

Basic Specifications

  • Product Model
    Test Paper
  • Amount Of Content
    200 pcs.
Part Number
Amount Of Content

Refine by

  • 200 pcs.
  • Clear
pH Measurement Area

Refine by

  • 0.0~1.8
  • 1.0~12.0
  • 1.8~3.8
  • 2.8~4.6
  • 3.8~5.5
  • 4.0 to 9.0
  • 5.2~6.8
  • 6.0~8.1
  • 7.2~8.8
  • 8.0~9.7
  • 9.5~12.0
  • 12.0~14.0
  • Clear
Maker Part Number

Refine by

  • MN90401
  • MN90411
  • MN90413
  • MN90414
  • MN90415
  • MN90416
  • MN90417
  • MN90419
  • MN90420
  • MN90421
  • MN90423
  • MN90424
  • Clear
TGK Code

Refine by

  • 0007441051
  • 0007441052
  • 0007441053
  • 0007441054
  • 0007441055
  • 0007441056
  • 0007441057
  • 0007441058
  • 0007441059
  • 0007441060
  • 0007441061
  • 0007441062
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
200 pcs.
0.0~1.8
MN90411
0007441053
Quote
-

Part Number : 0007-44-10-53
Days to Ship Quote
Standard Unit Price -
Quantity 200 pcs.

Specificationtitle

  • Product Model
    Test Paper
  • pH Measurement Area
    0.0~1.8
  • Maker Part Number
    MN90411
  • TGK Code
    0007441053
  • Feature 1
    Size (mm): Width 11 x Length 100
  • Feature 2
    pH measuring gradation : 0.0-0.3-0.6-0.8-1.0-1.2-1.5-1.8
  • Feature 3
    Plastic Case Included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)