Universal pH Test Strips

Universal pH Test Strips

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Suitable for many applications, from school and teaching materials to general experiment and study; a low price and popular item.
· Each sheet is detachable for use, and since a color change table is included every 20 sheets, it is not necessary to carry the whole case.

Basic Specifications

  • Product Model
    Test Paper
  • pH Measurement Area
    1.0~14.0
  • Product Name
    Universal pH Test Strips
  • Maker Part Number
    JT4610
  • TGK Code
    0007441072
  • Amount Of Content
    20 sheets/book x 10 books
Part Number
Amount Of Content

Refine by

  • 20 sheets/book x 10 books
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20 sheets/book x 10 books
4 Day(s) or more
-

Part Number : 0007-44-10-72
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 20 sheets/book x 10 books

Specificationtitle

  • Product Model
    Test Paper
  • pH Measurement Area
    1.0~14.0
  • Product Name
    Universal pH Test Strips
  • Maker Part Number
    JT4610
  • TGK Code
    0007441072
  • Feature 1
    Dimensions (mm): width 10 x length 60
  • Feature 2
    pH measuring gradation : 1.0-2.0-3.0-4.0-5.0-6.0-7.0-8.0-9.0-10.0-12.0-14.0
  • Feature 3
    Plastic Case Included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)