Nylon Syringe Filter

Nylon Syringe Filter

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Hydrophilic, dual use for organic solvents and aqueous solutions.
· Has chemical resistance against many organic solvents and has a high flow rate but is not suitable for strong acids or alkalis.
· Suitable for the filtration of semiconductor industry water, the filtration of organic solvents and aqueous solutions and the filtration of (alcoholic) beverages.
·

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 100 pcs.
  • Clear
Sizes(mm)

Refine by

  • 13
  • 25
  • Clear
Bore Diameter(μm)

Refine by

  • 0.22
  • 0.45
  • 0.8
  • 5
  • Clear
Maker Part Number

Refine by

  • NY013022
  • NY013045
  • NY025022
  • NY025045
  • NY025080
  • NY025500
  • Clear
TGK Code

Refine by

  • 0149409061
  • 0149409062
  • 0149409063
  • 0149409064
  • 0149409065
  • 0149409066
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100 pcs.
13
0.22
NY013022
0149409061
Quote
-

Part Number : 0149-40-90-61
Days to Ship Quote
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Syringe Filter
  • Sizes(mm)
    13
  • Bore Diameter(μm)
    0.22
  • Maker Part Number
    NY013022
  • TGK Code
    0149409061
  • Feature 1
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Feature 2
    Sample Available
100 pcs.
13
0.45
NY013045
0149409062
4 Day(s) or more
-

Part Number : 0149-40-90-62
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Syringe Filter
  • Sizes(mm)
    13
  • Bore Diameter(μm)
    0.45
  • Maker Part Number
    NY013045
  • TGK Code
    0149409062
  • Feature 1
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Feature 2
    Sample Available
100 pcs.
25
0.22
NY025022
0149409063
Quote
-

Part Number : 0149-40-90-63
Days to Ship Quote
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Syringe Filter
  • Sizes(mm)
    25
  • Bore Diameter(μm)
    0.22
  • Maker Part Number
    NY025022
  • TGK Code
    0149409063
  • Feature 1
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Feature 2
    Sample Available
100 pcs.
25
0.45
NY025045
0149409064
4 Day(s) or more
-

Part Number : 0149-40-90-64
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Syringe Filter
  • Sizes(mm)
    25
  • Bore Diameter(μm)
    0.45
  • Maker Part Number
    NY025045
  • TGK Code
    0149409064
  • Feature 1
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Feature 2
    Sample Available
100 pcs.
25
0.8
NY025080
0149409065
Quote
-

Part Number : 0149-40-90-65
Days to Ship Quote
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Syringe Filter
  • Sizes(mm)
    25
  • Bore Diameter(μm)
    0.8
  • Maker Part Number
    NY025080
  • TGK Code
    0149409065
  • Feature 1
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Feature 2
    Sample Available
100 pcs.
25
5
NY025500
0149409066
Quote
-

Part Number : 0149-40-90-66
Days to Ship Quote
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Syringe Filter
  • Sizes(mm)
    25
  • Bore Diameter(μm)
    5
  • Maker Part Number
    NY025500
  • TGK Code
    0149409066
  • Feature 1
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Feature 2
    Sample Available

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)