Circular Qualitative Filter Paper【100 Pieces Per Package】

Part Number

Configured Part Number is shown.

0567-40-01-75

Part Number
0567-40-01-75
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipWeights Property Amount Of Content

100 Pieces Per Package

Quote 140g/m^2Solid Paper Quality, Strong, for Filtration of Sediments Finer Than No. 2100 pcs.

Loading...

  1. 1

Basic Information

Product Model Filter Paper Thickness(mm) 0.25 Filtering Time(s) 240
Specifications JIS P3801: Type 3 Sizes(mm) 285φ TGK Code 0567400175
Amount Of Content 100 pcs.

Please check the type/dimensions/specifications of the part 0567-40-01-75 in the Circular Qualitative Filter Paper series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)