PTFE Membrane Filter

PTFE Membrane Filter

[Features]
· The Fluoropore membrane filter is a Fluoropore filter featuring excellent heat resistance (+240°C), excellent chemical resistance, uniform pore diameters and high strength. The filter is pure Fluoropore fiber and does not contain any impurities. The pore diameters are uniform, flexible, not easily torn, do not swell, do not get distorted, are strong against humidity as well as dryness, are non-sticky, do not get clogged and dirt can easily be washed off of them; they can be used repeatedly for a number of times by washing with steam, ultra-sonic cleaning equipment, etc.

Part Number

Configured Part Number is shown.

0803-40-24-11

Part Number
0803-40-24-11
Part NumberVolume DiscountDays to ShipSpecifications Amount Of Content
Quote Heat-Resistance: +240°C10 pcs.

Loading...

  1. 1

Basic Information

Product Type Membrane Filter Pore Diameter(μm) 1 Dimensions(φ mm) 60
Part Number FP-100 TGK Code 0803402411 Amount Of Content 10 pcs.

Please check the type/dimensions/specifications of the part 0803-40-24-11 in the PTFE Membrane Filter series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)