• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Glass Sheet for Gas Collection Bottle

Glass Sheet for Gas Collection Bottle

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

A glass plate for gas collection bottles

Basic Specifications

  • Product Model
    Material
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Sizes(mm)

Refine by

  • 45φ
  • 60φ
  • 75φ
  • Clear
TGK Code

Refine by

  • 0579060411
  • 0579060412
  • 0579060413
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
45φ
0579060411
5 Day(s) or more
-

Part Number : 0579-06-04-11
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Material
  • Sizes(mm)
    45φ
  • TGK Code
    0579060411
  • Specifications
    Type: for 120 ml
1 pc.
60φ
0579060412
5 Day(s) or more
-

Part Number : 0579-06-04-12
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Material
  • Sizes(mm)
    60φ
  • TGK Code
    0579060412
  • Specifications
    Type: for 250 ml
1 pc.
75φ
0579060413
5 Day(s) or more
-

Part Number : 0579-06-04-13
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Material
  • Sizes(mm)
    75φ
  • TGK Code
    0579060413
  • Specifications
    Type: for 500 ml

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)