• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Spiral Stage Drill (2-Flute Type)

Spiral Stage Drill (2-Flute Type)

[Features]
· With the spiral groove, the rake angle is more acute than a straight groove, resulting in considerably improved cutting performance.
· Cobalt HSS has been used to provide excellent wear and heat resistance and an enduring sharpness.
· One tool can be used for various types of machining including drilling, expanding pilot holes, repairing holes, and chamfering.
· Supports various applications and materials such as thin steel plate, wood screw pilot holes, pipe bent surfaces, etc.
· The tip grips the surface well and center punching is not necessary.
[Applications]
· Work materials: Steel plate (up to 2 mm), stainless steel plate (up to 1.2 mm), wood, plastic (up to 2 mm).
[Material]
· Cobalt HSS

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LBH412SPN
LBH521SPN
LBH622SPN
Part NumberVolume DiscountDays to ShipDrilling Size
(mm)
Stepped Width (a)
(mm)
Trusco Code JAN Code
4 Day(s) or more 4、5、6、7、8、9、10、11、122.5441-54344963202089104
4 Day(s) or more 5、7、9、11、13、15、17、19、214441-54424963202089142
4 Day(s) or more 6、8、10、12、14、16、18、20、224441-54514963202089180

Loading...

  1. 1

Basic Information

Number of Steps(level) 9 Shaft Diameter 6.35 Coating Non-coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)