Light shielding goggle NY-3

Light shielding goggle NY-3

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Protects the operator's eyes from eye-damaging radiation, such as ultraviolet radiation, infrared radiation, and the arc light generated during arc welding.
* Cannot block laser light.

Basic Specifications

Part Number
Lens

Refine by

  • NIKKO IR1.7
  • NIKKO IR2
  • NIKKO IR3
  • NIKKO IR4
  • NIKKO IR5
  • Clear
Degree of Shading

Refine by

  • 1.7
  • 2.0
  • 3.0
  • 4.0
  • 5.0
  • Clear
Product Code by Manufacturer

Refine by

  • NY-3 IR1.7
  • NY-3 IR2
  • NY-3 IR3
  • NY-3 IR4
  • NY-3 IR5
  • Clear
TGK Code

Refine by

  • 0730870343
  • 0730870344
  • 0730870345
  • 0730870346
  • 0730870347
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
NIKKO IR1.7
1.7
NY-3 IR1.7
0730870343
Quote
-

Part Number : 0730-87-03-43
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Lens
    NIKKO IR1.7
  • Frame Color
    Gray
  • Frame
    Nylon
  • Degree of Shading
    1.7
  • Product Code by Manufacturer
    NY-3 IR1.7
  • TGK Code
    0730870343
  • Weight(g)
    27
  • Lens Material
    Polycarbonate
  • Specifications
    Arms: Orange, Angle Adjustable (3-step)
NIKKO IR2
2.0
NY-3 IR2
0730870344
Quote
-

Part Number : 0730-87-03-44
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Lens
    NIKKO IR2
  • Frame Color
    Gray
  • Frame
    Nylon
  • Degree of Shading
    2.0
  • Product Code by Manufacturer
    NY-3 IR2
  • TGK Code
    0730870344
  • Weight(g)
    27
  • Lens Material
    Polycarbonate
  • Specifications
    Arms: Orange, Angle Adjustable (3-step)
NIKKO IR3
3.0
NY-3 IR3
0730870345
Quote
-

Part Number : 0730-87-03-45
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Lens
    NIKKO IR3
  • Frame Color
    Gray
  • Frame
    Nylon
  • Degree of Shading
    3.0
  • Product Code by Manufacturer
    NY-3 IR3
  • TGK Code
    0730870345
  • Weight(g)
    27
  • Lens Material
    Polycarbonate
  • Specifications
    Arms: Orange, Angle Adjustable (3-step)
NIKKO IR4
4.0
NY-3 IR4
0730870346
Quote
-

Part Number : 0730-87-03-46
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Lens
    NIKKO IR4
  • Frame Color
    Gray
  • Frame
    Nylon
  • Degree of Shading
    4.0
  • Product Code by Manufacturer
    NY-3 IR4
  • TGK Code
    0730870346
  • Weight(g)
    27
  • Lens Material
    Polycarbonate
  • Specifications
    Arms: Orange, Angle Adjustable (3-step)
NIKKO IR5
5.0
NY-3 IR5
0730870347
Quote
-

Part Number : 0730-87-03-47
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Lens
    NIKKO IR5
  • Frame Color
    Gray
  • Frame
    Nylon
  • Degree of Shading
    5.0
  • Product Code by Manufacturer
    NY-3 IR5
  • TGK Code
    0730870347
  • Weight(g)
    27
  • Lens Material
    Polycarbonate
  • Specifications
    Arms: Orange, Angle Adjustable (3-step)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)