Antistatic Top Fit Gloves 0404-23

Antistatic Top Fit Gloves 0404-23

[Features]
· Uses copper sulfide composite fiber for excellent conductivity (Surface resistance value: 1 × 10^5Ω to 1 × 10^6Ω) to reduce the electrostatic charge potential of the body and products.
· Uses long fibers for low dust production.
· These seamless knit gloves enable comfortable work without dampness.
· RoHS compliant.

Part Number

Configured Part Number is shown.

Part Number
0404-23-74-44
0404-23-74-45
0404-23-74-46
Part NumberVolume DiscountDays to ShipRoHSSize Total Length
(cm)
Quantity Surface Resistance Value Resin Part Fiber Part Note Amount Of Content
5 Day(s) or more 10S19.004042374441×10^5Ω~1×10^6ΩPolyurethaneNylon, Polyester, OthersCan be used repetitively by washing with neutral detergent however, avoid using chlorine-base oxidizing detergents. Do not touch objects with a temperature higher than 60°C. Do not touch the current directly.1 Pair
5 Day(s) or more 10M20.004042374451×10^5Ω~1×10^6ΩPolyurethaneNylon, Polyester, OthersCan be used repetitively by washing with neutral detergent however, avoid using chlorine-base oxidizing detergents. Do not touch objects with a temperature higher than 60°C. Do not touch the current directly.1 Pair
5 Day(s) or more 10L21.504042374461×10^5Ω~1×10^6ΩPolyurethaneNylon, Polyester, OthersCan be used repetitively by washing with neutral detergent however, avoid using chlorine-base oxidizing detergents. Do not touch objects with a temperature higher than 60°C. Do not touch the current directly.1 Pair

Loading...

  1. 1

Basic Information

Product Model Polyurethane Specifications Fingertip Coat The intended use Conductivity
Type A0111 Amount Of Content 1 Pair