Anti-Static Line Top Gloves A0161

Anti-Static Line Top Gloves A0161

[Features]
· Copper sulfide composite fiber has been greatly reduced and is used only in the palms for a low cost product. (Surface resistance value: 1 × 10^5Ω to 1 × 10^7Ω)
· Uses long fibers for low dust production.
· These seamless knit gloves enable comfortable work without dampness.
· Low degradation of conductivity due to washing, and maintains its performance over a long period of time.
· RoHS compliant.

Part Number

Configured Part Number is shown.

Part Number
0404-23-74-57
0404-23-74-58
0404-23-74-59
Part NumberVolume DiscountDays to ShipRoHSSize Total Length
(cm)
Quantity Surface Resistance Value Resin Part Fiber Part Note Amount Of Content
4 Day(s) or more 10S18.504042374571×10^5Ω~1×10^7ΩPolyurethaneNylon, Polyester, OthersCan be used repetitively by washing with neutral detergent however, avoid using chlorine-base oxidizing detergents. Do not touch objects with a temperature higher than 60°C. Do not touch the current directly.1 Pair
4 Day(s) or more 10M19.004042374581×10^5Ω~1×10^7ΩPolyurethaneNylon, Polyester, OthersCan be used repetitively by washing with neutral detergent however, avoid using chlorine-base oxidizing detergents. Do not touch objects with a temperature higher than 60°C. Do not touch the current directly.1 Pair
4 Day(s) or more 10L20.004042374591×10^5Ω~1×10^7ΩPolyurethaneNylon, Polyester, OthersCan be used repetitively by washing with neutral detergent however, avoid using chlorine-base oxidizing detergents. Do not touch objects with a temperature higher than 60°C. Do not touch the current directly.1 Pair

Loading...

  1. 1

Basic Information

Product Model Polyurethane Specifications Fingertip Coat The intended use Conductivity
Type A0161 Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)