• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Chemi Star Full-Coat Gloves【10 Pieces Per Package】 (0404-23-75-16)

Chemi Star Full-Coat Gloves 0404-23-75-16

[Features]
· Fully coated long type gloves that use extra strong polyethylene thread for enhanced cut resistance and safety.
· Cut resistant level 2. (EN388)
· Palms and backs are fully coated with special polyurethane.
· Uses low dust-producing fiber to control fluff and dust from the gloves.
· Can be washed and reused.
· Optimal for clean room and precision machinery work.

Part Number

Configured Part Number is shown.

0404-23-75-16

Part Number
0404-23-75-16
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSize Total Length
(cm)
Quantity Cut Resistance Level Resin Part Fiber Part

10 Pieces Per Package

63 Day(s) or more 10S2504042375162(EN388)PolyurethanePolyethylene, Polyurethane, Other10 Pair

Loading...

  1. 1

Basic Information

Product Model Polyurethane Specifications Long The intended use Cut Resistance
Type 550 10 Pair

Please check the type/dimensions/specifications of the part 0404-23-75-16 in the Chemi Star Full-Coat Gloves series.

Products like this...

Part Number
0404-23-75-17
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSize Total Length
(cm)
Quantity Cut Resistance Level Resin Part Fiber Part

10 Pieces Per Package

63 Day(s) or more 10M2604042375172(EN388)PolyurethanePolyethylene, Polyurethane, Other-

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)