Simple Electric Static Urethane Palm Gloves【10 Pieces Per Package】

Simple Electric Static Urethane Palm Gloves

[Features]
· Conductive function has been added to the urethane resin to maintain a surface resistance value of 1 × 10^6Ω to 1 × 1^8Ω.
· Conductive urethane resin is embedded inside the gloves for a grounding effect that runs through the body.
· Can be washed and reused.

Part Number

Configured Part Number is shown.

Part Number
0404-23-75-68
0404-23-75-69
0404-23-75-70
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSize Total Length
(cm)
Quantity Features 1 Surface Resistance Value Resin Part Fiber Part Note Amount Of Content

10 Pieces Per Package

4 Day(s) or more 10S21.00404237568Conductive Type with Anti-slip Urethane Resin1×10^6Ω~1×^8ΩPolyurethaneNylon, Polyester, OthersCan be used repetitively by washing with neutral detergent however, avoid using chlorine-base oxidizing detergents. Do not touch objects with a temperature higher than 60°C. Do not touch the current directly.10 Pair

10 Pieces Per Package

4 Day(s) or more 10M22.00404237569Conductive Type with Anti-slip Urethane Resin1×10^6Ω~1×^8ΩPolyurethaneNylon, Polyester, OthersCan be used repetitively by washing with neutral detergent however, avoid using chlorine-base oxidizing detergents. Do not touch objects with a temperature higher than 60°C. Do not touch the current directly.10 Pair

10 Pieces Per Package

4 Day(s) or more 10L230404237570Conductive Type with Anti-slip Urethane Resin1×10^6Ω~1×^8ΩPolyurethaneNylon, Polyester, OthersCan be used repetitively by washing with neutral detergent however, avoid using chlorine-base oxidizing detergents. Do not touch objects with a temperature higher than 60°C. Do not touch the current directly.10 Pair

Loading...

  1. 1

Basic Information

Product Model Polyurethane The intended use Conductivity Type A0520
Amount Of Content 10 Pair