Supple Long Gloves without Fleece

Supple Long Gloves without Fleece

[Features]
· Long type with a total length of 40 cm that reaches to the elbow.
· Natural rubber gloves that are strong against rips.
· The insides of the gloves are processed for easy wearing and removal.
· The flexible natural rubber provides softness and a good fit.

Part Number

Configured Part Number is shown.

0404-87-09-98

Part Number
0404-87-09-98
Part NumberVolume DiscountDays to ShipMaterial Quality
8 Day(s) or more Natural Rubber1 Pair

Loading...

  1. 1

Basic Information

Product Model Natural Rubber Specifications Long The intended use For work
Size M Total Length(cm) 40.0 Around Palm(cm) 21.2
Length of Middle Finger(cm) 8 Color Pink Quantity 0404870998
1 Pair

Please check the type/dimensions/specifications of the part 0404-87-09-98 in the Supple Long Gloves without Fleece series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)