Cold Resistant Temres Gloves

Cold Resistant Temres Gloves

[Features]
· Stays flexible even in -60°C environments.
· Uses TEMRES technology (moisture permeable waterproof coating) for lighter weight.
· The inside of the gloves uses raised pile fabric for enhanced heat retention.
· The special resin coating provides a strong non-slip effect.

Part Number

Configured Part Number is shown.

Part Number
0404-87-19-01
0404-87-19-02
0404-87-19-04
Part NumberVolume DiscountDays to ShipRoHSSize Total Length
(cm)
Quantity Resin Part Fiber Part Amount Of Content
4 Day(s) or more 10M270404871901PolyurethaneOuter: Nylon, Polyurethane, Inner: Acrylic, Polyurethane, Others1 Pair
4 Day(s) or more 10L27.50404871902PolyurethaneOuter: Nylon, Polyurethane, Inner: Acrylic, Polyurethane, Others1 Pair
4 Day(s) or more 103L300404871904PolyurethaneOuter: Nylon, Polyurethane, Inner: Acrylic, Polyurethane, Others1 Pair

Loading...

  1. 1

Basic Information

Product Model Polyurethane The intended use For work Color Blue
Type 282 Amount Of Content 1 Pair