• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Craft paper backed tape No.500

Craft paper backed tape No.500

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· An excellent general-purpose tape most often used for packaging cardboard boxes.
· A special resin processing makes the tape highly resistant to humidity, and usable in a wide range of temperatures.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Set (5 Rolls)
  • 1 Set (6 Rolls)
  • Clear
Width(mm)

Refine by

  • 38
  • 45
  • 50
  • Clear
Quantity

Refine by

  • 5 turns
  • 6 turns
  • Clear
TGK Code

Refine by

  • 0153179801
  • 0153179802
  • 0153179803
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (5 Rolls)
50
5 turns
0153179801
5 Day(s) or more
-

Part Number : 0153-17-98-01
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Set (5 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.140
  • Model
    No.500
  • Quantity
    5 turns
  • Color Detail
    Brown
  • Manufacturer Part Number
    No.500
  • TGK Code
    0153179801
1 Set (5 Rolls)
45
5 turns
0153179802
5 Day(s) or more
-

Part Number : 0153-17-98-02
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Set (5 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    45
  • Length(m)
    50
  • Thickness(mm)
    0.140
  • Model
    No.500
  • Quantity
    5 turns
  • Color Detail
    Brown
  • Manufacturer Part Number
    No.500
  • TGK Code
    0153179802
1 Set (6 Rolls)
38
6 turns
0153179803
5 Day(s) or more
-

Part Number : 0153-17-98-03
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Set (6 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.140
  • Model
    No.500
  • Quantity
    6 turns
  • Color Detail
    Brown
  • Manufacturer Part Number
    No.500
  • TGK Code
    0153179803

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)