Sandvik T-Max Q-Cut Plunging/Grooving Shank Bit

Sandvik T-Max Q-Cut Plunging/Grooving Shank Bit

[Features]
· Turning tool shank bit for cutting off and grooving.
· The use of screw clamps with a high clamp rigidity enables stable machining.
[Applications]
· For cutting off, end surface, and groove machining.

Part Number

Configured Part Number is shown.

R151.21-2525-30

Part Number
R151.21-2525-30
Part NumberVolume DiscountDays to ShipCompatible Tip
4 Day(s) or more N151.2-300-5E

Loading...

  1. 1

Basic Information

Application Edge surface grooving / Cutting off Trusco Code 609-9416

Please check the type/dimensions/specifications of the part R151.21-2525-30 in the Sandvik T-Max Q-Cut Plunging/Grooving Shank Bit series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)