End Mill Grinder for High-Speed Steel (Part Numbers)

End Mill Grinder for High-Speed Steel

[Features]
· Re-polishing bottom blades is possible simply by inserting 2-flute or 4-flute end mills and turning.
[Applications]
· For polishing worn end mill cutting edges from φ12.0 to φ22.0.

Part Number

Configured Part Number is shown.

APL-22

Part Number
APL-22
Part NumberVolume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Mass
(g)
Cord Length
(m)
Base Blade Shape Features Application Accessory Bottom Blade Angle
(°)
Minimum Shank Length
(mm)
12 Day(s) or more 300300280120002Square· Repolishing end flutes is possible simply by inserting the end mills with 2 and 4 blades and then turning.For polishing worn end mill cutting edges from φ12.0 to φ22.0.Holder pipe x 3, holder ring for 4 blades, holder ring for 2 blades, holder case, grinding oil cup, hex wrench x 2, brush, power cordRecess Angle 6, 3rd Angle 20, Gash Angle 3540 or more

Loading...

  1. 1

Basic Information

Product Type Drill Polishing Machine Motor Rotation Speed (Details)(rpm) 6900 Grindstone Material Electro Deposition CBN#270 (For high speed)
Shank diameter(mm) 12、16、20 Motor Rated Time(Minute) 15 Maximum Blade Length(mm) Within 75 mm
Power Supply(V) Single-phase 100 Output(W) 300 Polishable Size(mm) 12~22
JAN Code 4582247450399 Trusco Code 481-5181

Please check the type/dimensions/specifications of the part APL-22 in the End Mill Grinder for High-Speed Steel series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)