• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

End Mill Grinder for Carbide

End Mill Grinder for Carbide

[Features]
· Re-polishing bottom blades is possible simply by inserting 2-flute or 4-flute end mills and turning.
[Applications]
· For polishing worn end mill cutting edges from φ12.0 to φ22.0.

Part Number

Configured Part Number is shown.

APL-22D

Part Number
APL-22D
Part NumberVolume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Mass
(g)
Cord Length
(m)
Base Blade Shape Features Application Accessory Bottom Blade Angle
(°)
Minimum Shank Length
(mm)
12 Day(s) or more 300300280120002Square· Repolishing end flutes is possible simply by inserting the end mills with 2 and 4 blades and then turning.For polishing worn end mill cutting edges from φ12.0 to φ22.0.Holder pipe x 3, holder ring for 4 blades, holder ring for 2 blades, holder case, grinding oil cup, hex wrench x 2, brush, power cordRecess Angle 6, 3rd Angle 20, Gash Angle 3540 or more

Loading...

  1. 1

Basic Information

Product Type Drill Polishing Machine Motor Rotation Speed (Details)(rpm) 6900 Grindstone Material Electro Deposition DIA#270 (For carbide)
Shank diameter(mm) 12、16、20 Motor Rated Time(Minute) 15 Maximum Blade Length(mm) Within 75 mm
Power Supply(V) Single-phase 100 Output(W) 300 Polishable Size(mm) 12~22
JAN Code 4582247450405 Trusco Code 481-5190

Please check the type/dimensions/specifications of the part APL-22D in the End Mill Grinder for Carbide series.