Trimming Shears

Trimming Shears

[Features]
· Perfectly sized trimming shears for comfortable use.
· Made from resilient and tough-wearing German steel; ideal for tools.
[Applications]
· For pruning and trimming garden trees and hedges.

Part Number

Configured Part Number is shown.

4195

Part Number
4195
Part NumberVolume DiscountDays to ShipMass
(g)
Amount Of Content
5 Day(s) or more 8351 pc.

Loading...

  1. 1

Basic Information

Product Model Trimming Scissors Cutting Ability(mm) 35 Blade Length(mm) 95
Total Length(mm) 450 JAN Code 4006457041951 Trusco Code 486-5324
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 4195 in the Trimming Shears series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)