Lawn Shears - Garden Shibakaru

Brand :
DOUKAN
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Features]
· A special shape and spring make these shears open naturally to improve work efficiency.
· The blades, which are deluxe versions of "Rakushiba (Easy Lawn Mowing)" blades, are plated with a rust-resistant nickel plating.
[Applications]
· For trimming the edges that are missed by the lawn mower.
Features
●Blade naturally opens with special shape and spring, working efficiency improves.●The blade is plated with strong nickel plate.
Usage
●To cut mowers left behind with lawn mowers.Specification
●Cutting Performance(mm):3●Blade Length(mm):150
●Total Length(mm):520
●SPQ(piece):12
Materials
●Blade: Special Steel for Cutlery(plating)●Cap: Iron