• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pruning Scissors (Rotating Handle Type)

Pruning Scissors (Rotating Handle Type)

[Features]
· Highest-end model.
· One handle can be rotated to enable cutting with minimum effort.
· The ergonomic handles are easy to hold and because they are made of forged aluminum, they are lightweight and highly durable.
[Applications]
· For pruning plants and picking fruit.

Part Number

Configured Part Number is shown.

Part Number
1010
1014
Part NumberVolume DiscountDays to ShipJAN Code Trusco Code Mass
(g)
Features Use Specifications Blade Part Material Handle Material Compatible Model Amount Of Content
5 Day(s) or more 4006457010100752-1065264· The product is a model of the highest grade. · One of the handles turn for cutting work that can be performed with minimal effort. · Ergonomic handle for easier holding, lightweight yet highly durable as it is made with forged aluminum.For Pruning Work and Fruit Harvesting Work on PlantsWith Shock Absorber and Lubrication GrooveHigh Carbon Blade Forged Steel (Chrome Coating)AluminumCompatible Replacement Blades: 91007, 910086 pc.
4 Day(s) or more 4006457010148752-1073260· The product is a model of the highest grade. · One of the handles turn for cutting work that can be performed with minimal effort. · Ergonomic handle for easier holding, lightweight yet highly durable as it is made with forged aluminum.For Pruning Work and Fruit Harvesting Work on Plants15-Degree Angle, with Shock Absorber, with Lubrication GrooveHigh Carbon Blade Forged Steel (Chrome Coating)AluminumCompatible Replacement Blades: 91003, 910046 pc.

Loading...

  1. 1

Basic Information

Product Model Pruning Scissors Cutting Ability(mm) 25 Blade Length(mm) 50
Total Length(mm) 210 Amount Of Content 6 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)