Pruning Shears (Small Handle Type)

Pruning Shears (Small Handle Type)

[Features]
· High-grade model.
· The groove on the inside of the blades improves the cut and release performance, making it easier to make precise continuous cuts.
· Small size optimal for people with smaller hands.
· The handles are made of forged aluminum and are ergonomically shaped, making them highly durable, lightweight and easy to hold.
· The German steel used is both resilient and hard, making it the ideal material for tools.
[Applications]
· For pruning plants and picking fruit.

Part Number

Configured Part Number is shown.

1100

Part Number
1100
Part NumberVolume DiscountDays to ShipSpecifications Amount Of Content
4 Day(s) or more With Shock Absorber and Lubrication Groove1 pc.

Loading...

  1. 1

Basic Information

Product Model Pruning Scissors Cutting Ability(mm) 20 Blade Length(mm) 60
Total Length(mm) 185 JAN Code 4006457011008 Trusco Code 486-3909
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1100 in the Pruning Shears (Small Handle Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)