Trimming scissors 1110

Trimming scissors 1110

[Features]
· The ergonomic handles are easy to hold and because they are made of forged aluminum, they are lightweight and highly durable.
· The groove on the inside of the blades improves the cut and release performance, making it easier to make precise continuous cuts.
[Applications]
· For pruning plants and picking fruit.

Part Number

Configured Part Number is shown.

1110

Part Number
1110
Part NumberVolume DiscountDays to ShipMass
(g)
Features Use Specifications Blade Part Material Handle Material Amount Of Content
4 Day(s) or more 230· Ergonomic handle for easier holding, lightweight yet highly durable as it is made with forged aluminum. · Grooves on the inner surface of the blade facilitate superior parting for consecutive precision cuts.For Pruning Work and Fruit Harvesting Work on PlantsWith Shock Absorber and Lubrication GrooveHigh Carbon Blade Forged Steel (Chrome Coating)Aluminum1 pc.

Loading...

  1. 1

Basic Information

Product Model Pruning Scissors Cutting Ability(mm) 20 Blade Length(mm) 50
Total Length(mm) 215 JAN Code 4006457011107 Trusco Code 762-9320
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1110 in the Trimming scissors 1110 series.