Trimming scissors 1766

Trimming scissors 1766

[Features]
· Its ergonomic handle—made with materials of different hardnesses—reduces worker fatigue.
· The groove on the inside of the blades improves the cut and release performance, making it easier to make precise continuous cuts.
· The notch on the blade ridge can be used to cut steel wire of approximately 2 mm diameter.
[Applications]
· For pruning plants and picking fruit.

Part Number

Configured Part Number is shown.

1766

Part Number
1766
Part NumberVolume DiscountDays to ShipMass
(g)
Features Use Blade Part Material Handle Material Amount Of Content
5 Day(s) or more 240· Ergonomic handle made with materials of varying hardness reduces fatigue. · Grooves on the inner surface of the blade facilitate superior parting for consecutive precision cuts. · Notched segment on the rear side of the blade can be used to cut iron wires of about 2 mm thickness.For Pruning Work and Fruit Harvesting Work on PlantsHigh Carbon Blade Forged Steel (Chrome Coating)Aluminum1 pc.

Loading...

  1. 1

Basic Information

Product Model Pruning Scissors Cutting Ability(mm) 20 Blade Length(mm) 65
Total Length(mm) 200 JAN Code 4006457017666 Trusco Code 762-9354
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1766 in the Trimming scissors 1766 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)