• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.
Pruning Saw FD-20B Bamboo Replacement Blade

Pruning Saw FD-20B Bamboo Replacement Blade

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· A bamboo dedicated type. Can be used for lumbering in bamboo groves or to process bamboo materials. Known for its smooth cutting and attractive finish.
[Applications]
· Bamboo / lumbering in bamboo groves

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Blade Length(mm)
    200~229
  • Other
    Option
  • Blade length details(mm)
    200
  • Full length details(mm)
    222
  • Blade thickness(mm)
    0.7
  • Conforming main body
    842
  • JAN Code
    4903524284214
  • Trusco Code
    769-2528
  • Ordering Unit
    1 pc.
Part Number
Ordering Unit

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
-

Part Number : S842
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Blade Length(mm)
    200~229
  • Other
    Option
  • Blade length details(mm)
    200
  • Full length details(mm)
    222
  • Blade thickness(mm)
    0.7
  • Conforming main body
    842
  • JAN Code
    4903524284214
  • Trusco Code
    769-2528
  • Mass(g)
    222
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    A type dedicated to bamboo. Can be used for felling of bamboo forest or machining of a bamboo material. Characterized by its smooth sharpness and capability to achieve a beautifully cut cross section.
  • Application
    Felling of Bamboo/Bamboo Forest

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)