• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.
BL Kitchen Mini Brush

BL Kitchen Mini Brush

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· With handle for washing without dirtying the hands.
· Also recommended for those who have a manicure or those with sensitive skin who are concerned about rough hands.
· Convenient for cleanly washing into the corners of hard-to-clean lunch boxes and storage containers.

Basic Specifications

  • Product Type
    Hand brush
  • Color
    Green
  • Dimension L(mm)
    30
  • Dimension W(mm)
    60
  • Dimension H(mm)
    125
  • JAN Code
    4901983121361
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 121361
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand brush
  • Color
    Green
  • Dimension L(mm)
    30
  • Dimension W(mm)
    60
  • Dimension H(mm)
    125
  • JAN Code
    4901983121361
  • Material (Brush)
    Coir Fibers
  • Material (handle)
    Polypropylene
  • Package Size
    60×30×125

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)